The Keysight Technologies N2771A High Voltage Divider Probe is an accessory to be used with analog or digital oscilloscopes having input resistance of 1 MΩ (±1%) and nominal input capacitance between 6 and 20 pF. The Keysight Technologies N2771A is a 1000:1 divider which extends the voltage measurement capability to 15 kV DC or 10 kV rms AC (30 kV peak).
This high voltage probe is designed to prevent accidental shock to the operator when properly used. This operating note must be read and understood prior to using the probe. Improper procedures or incorrect analysis of the measurement situation can result in serious shock.
The N2771A high voltage probe has been obsoleted. N2771B is the recommended replacement product.
Links to PDF Documents
- Keysight N2771A 30 kV High Voltage Probe User's Guide
- N2780B Series AC/DC Current Probes Specifications
- InfiniiVision Oscilloscope Probes Accessories for InfiniiVision scopes. The right probes and accessories for your particular application--The 54600-series scopes combine three critical features; 2 MB of MegaZoom deep memory on each channel, a revolutionary high-definition display, and flexible triggering CAN triggering. This combination of capabilities is tailored to give you the measurement power you need to get your mixed analog and digital job done faster.
- Infiniium DSO80000B Series Oscilloscopes and InfiniiMax Series Probes. The signal integrity advantages of DSO80000B Series scopes and the InfiniiMax probing system include the industry's lowest noise floor, lowest jitter measurement floor, lowest trigger jitter and flattest frequency response.
Compatibility
Oscilloscope Series | Compatible |
---|---|
HD3-Series | ♦ |
Z-Series | ♦ (with N5449A Adapter) |
V-Series | ♦ (with N5449A adapter) |
S-Series | |
90000 Q-Series | ♦ (with N5449A Adapter) |
90000 X-Series | ♦ (with N5449A Adapter) |
90000A Series | ♦ |
86100D DCA-X | |
80000 | ♦ |
9000 H-Series | ♦ |
9000 Series | ♦ |
8000 Series | ♦ |
7000 Series | ♦ |
6000 X-Series | |
6000 Series | ♦ |
5000 Series | ♦ |
4000 X-Series | ♦ |
3000 X-Series | ♦ |
2000 X-Series | ♦ |
54800 | ♦ |